Schneider-Electric van_Egmond
4515206 picture- vanegmond
4515206
Performa - mesh tray - stainless steel - 60 mm x 60 mm x 3000 mm
Important message Important message: 
This product belongs to Cable Support which is no longer commercialized by Schneider Electric. As per the first of January 2022 the commercialization is managed by Wibe-Group, Please follow the link www.wibe-group.com for further details.
Schneider Electric
TODAY
APR 23, 2024
End of Commercialization
OCT 18, 2022
Main
Range of product Performa
Product or component type Mesh tray
Quantity per set 24 m
Complementary
Shape U-shape
Material Steel AISI 304 (stainless steel)
Atmospheric-corrosivity category C5-I
Longitudinal wire diameter 3.9 mm
Transversal wire diameter 3.9 mm
Cable cross section 2666 mm²
Standards EN/ISO 9227
DIN 4102-12
EN 50102
IEC 60068-2-75
IEC 61537
Length 3 m
Height 65 mm
Width 60 mm
Height compatibility 60 mm
Width compatibility 60 mm
Surface treatment compatibility Stainless steel
Environment
Ambient air temperature for operation -40…120 °C
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 24.5 cm
Package 1 Length 300 cm
Package 1 Weight 210 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations