Schneider-Electric van_Egmond
 
4515210 picture- vanegmond
4515210
Performa - mesh tray - stainless steel - 70 mm x 100 mm x 3000 mm
EAN Code: 
8428031035211
Schneider Electric
Characteristics
Main
Range of product Performa
Product or component type Mesh tray
Quantity per set 12 m
Complementary
Shape U-shape
Material Steel AISI 304 (stainless steel)
Atmospheric-corrosivity category C5-I
Longitudinal wire diameter 3.9 mm
Transversal wire diameter 3.9 mm
Cable cross section 5268 mm²
Standards EN 50102
DIN 4102-12
IEC 61537
EN/ISO 9227
IEC 60068-2-75
Length 3 m
Height 75 mm
Width 100 mm
Height compatibility 70 mm
Width compatibility 100 mm
Surface treatment compatibility Stainless steel
Environment
Ambient air temperature for operation -40…120 °C
IK degree of protection IK10
Packing Units
Package 1 Weight 0.897 kg
Package 1 Height 7.000 cm
Package 1 width 10.000 cm
Package 1 Length 300.000 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months