Schneider-Electric van_Egmond
CSU08060200 picture- vanegmond
CSU08060200
Stago - wall bracket beam - 120 mm - steel - pre-galvanized
Important message Important message: 
This product belongs to Cable Support which is no longer commercialized by Schneider Electric. As per the first of January 2022 the commercialization is managed by Wibe-Group, Please follow the link www.wibe-group.com for further details.
Schneider Electric
TODAY
APR 19, 2024
End of Commercialization
DEC 15, 2021
Main
Range of product Stago
Product or component type Wall bracket
Mounting location Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
Complementary
Product destination KG281 cable tray 120 mm width
Fixing mode Screwless
Material with surface treatment Steel pre-galvanized
Corrosion class C2
Height 30 mm
Width 187 mm
Depth 38 mm
Net weight 0.204 kg / set of 1
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations