Schneider-Electric van_Egmond
CSU08222009 picture- vanegmond
CSU08222009
Stago - reducing piece formed - 120-70 mm - steel - pre-galvanized
Important message Important message: 
This product belongs to Cable Support which is no longer commercialized by Schneider Electric. As per the first of January 2022 the commercialization is managed by Wibe-Group, Please follow the link www.wibe-group.com for further details.
EAN Code EAN Code: 
8712186002601
Schneider Electric
TODAY
SEP 19, 2024
End of Commercialization
DEC 15, 2021
Main
Product or component type Reducing piece
Complementary
Device short name KG281
Product destination Cable tray KG281 H= 60 mm W= 70 mm
Cable tray KG281 H= 60 mm W= 120 mm
Fixing mode Screwless
Material Steel pre-galvanized
Height 64 mm
Width 123 mm
Depth 269 mm
Environment
Atmospheric-corrosivity category C2
Environmental characteristic Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
Net weight 0.362 kg / set of 1
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations