Schneider-Electric van_Egmond
 
CSU08512009 picture- vanegmond
CSU08512009
Stago - cover horizontal bend 90° formed 120mm pre-galvanized
EAN Code: 
8712186003011
Schneider Electric
Characteristics
Main
Range Stago
Product or component type Cover
Mounting location Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
Complementary
Operating angle 90 °
Direction change type Horizontal
Product destination Bend KG281 for cable tray 35 mm 120 mm width
Bend KG281 for cable tray 60 mm 120 mm width
Bend KG281 for cable tray 85 mm 120 mm width
Bend KG281 for cable tray 110 mm 120 mm width
Fixing mode Screwless
Material with surface treatment Steel pre-galvanized
Corrosion class C2
Length 325 mm
Height 11 mm
Width 325 mm
Net weight 0.47 kg / set of 1
Packing Units
Package 1 Weight 1.000 g
Package 1 Height 1.000 mm
Package 1 width 1.000 mm
Package 1 Length 1.000 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile