Schneider-Electric van_Egmond
CSU76012004 picture- vanegmond
CSU76012004
Stago - KB184 tray perforated 60x200mm L=3m 1mm pre-galvanized
Important message Important message: 
This product belongs to Cable Support which is no longer commercialized by Schneider Electric. As per the first of January 2022 the commercialization is managed by Wibe-Group, Please follow the link www.wibe-group.com for further details.
Schneider Electric
TODAY
APR 20, 2024
End of Commercialization
DEC 15, 2021
Main
Range of product Stago
Product or component type Cable tray
Cable support type Perforated
Mounting location Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
Complementary
Product destination KB184 cable tray
Fixing mode Screwless
Material with surface treatment Steel pre-galvanized
Corrosion class C2
Thickness 1 mm
Perforation location Side perforation
Nominal cross section 12000 mm²
Height 60 mm
Width 200 mm
Length 3 m
Net weight 2.299 kg / 100 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 20 cm
Package 1 Length 300 cm
Package 1 Weight 2.299 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations