Schneider-Electric van_Egmond
 
GV4LE115N picture- vanegmond
GV4LE115N
Motor circuit breaker, TeSys GV4, 3P, 115 A, Icu 50 kA, magnetic, EverLink terminals
EAN Code: 
3606481309662
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys GV4
Device short name GV4L
Product or component type Circuit breaker
Device application Motor protection
Poles description 3P
Utilisation category Category A
Trip unit technology Magnetic
Electronic
Protection type Short-circuit
[In] rated current 115 A
Breaking capacity Icu 100 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
Icu 50 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
Icu 50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
Icu 15 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
Icu 8 kA at 660...690 V AC 50/60 Hz conforming to IEC 60947-2
Icu 25 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
[Ics] rated service breaking capacity 100 kA at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
25 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
15 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
2 kA at 660...690 V AC 50/60 Hz conforming to IEC 60947-2
Magnetic setting range 690…1610 A
Control type Toggle
Complementary
[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
Motor power kW 37 kW at 400...415 V AC 50/60 Hz
45 kW at 400...415 V AC 50/60 Hz
55 kW at 400...415 V AC 50/60 Hz
45 kW at 500 V AC 50/60 Hz
55 kW at 500 V AC 50/60 Hz
75 kW at 500 V AC 50/60 Hz
75 kW at 660...690 V AC 50/60 Hz
90 kW at 660...690 V AC 50/60 Hz
110 kW at 660...690 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV IEC 60947-2
[Ui] rated insulation voltage 800 V conforming to IEC 60947-2
Mounting mode By screws
By clips
Mounting support 35 mm symmetrical DIN rail
Plate
75 mm symmetrical DIN rail
Suitability for isolation Yes conforming to IEC 60947-1
Mechanical durability 40000 cycles
Electrical durability 10000 cycles for AC-3 at 440 V In/2
5000 cycles for AC-3 at 440 V In
Local signalling Green indicatorpresence of auxiliary contacts:
Number of slots 1 slot(s) for alarm switch for fault signalling contact, plug-in
1 slot(s) for voltage release for electrical remote tripping, plug-in
1 slot(s) for auxiliary switch for open/close contact, plug-in
Connection pitch 27 mm
Connections - terminals Top 1 EverLink BTR screw connectors wire size 1.5…70 mm², solid
Top 1 EverLink BTR screw connectors wire size 1.5…50 mm², flexible
Bottom 1 EverLink BTR screw connectors wire size 2.5…95 mm², solid
Bottom 1 EverLink BTR screw connectors wire size 2.5…70 mm², flexible
Tightening torque 9 N.m for 16…95 mm²
5 N.m for 1.5…10 mm²
Wire stripping length 20 mm
Quality labels CE
Standards EN/IEC 60947-4-1
EN/IEC 60947-2
Height 155 mm
Width 81 mm
Depth 116 mm
Net weight 1.5 kg
Colour Grey (RAL 7016)
Environment
Product certifications IEC
CCC
EAC
EU-RO MR
Tropicalisation 2 conforming to IEC 68-2
IP degree of protection IP40 front face conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Pollution degree 3 conforming to IEC 60947-1
Mechanical robustness Vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6
Vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6
Shocks: 15 gn 11 ms conforming to IEC 60068-2-27
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Operating altitude 0...2000 m without derating
2000...5000 m with derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 1.69 kg
Package 1 Height 11 cm
Package 1 width 16.5 cm
Package 1 Length 21.2 cm
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Contractual warranty
Warranty 18 months