Schneider-Electric van_Egmond
 
LAD96590 picture- vanegmond
LAD96590
Long terminal shield,TeSys Deca Frame 4,transparent,for crimped lug connector,IP20
EAN Code EAN Code: 
3606481164896
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Transparent cover
Range compatibility TeSys TeSys GV4
TeSys TeSys BV4
Accessory / separate part category Insulation accessory
Poles description 3P
Complementary
[In] rated current 2…115 A
IP degree of protection IP40
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 14.0 cm
Package 1 Length 21.0 cm
Package 1 Weight 800.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 24.441 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
Halogen content performance Halogen free plastic parts product