Schneider-Electric van_Egmond
 
NSYCVA114M picture- vanegmond
NSYCVA114M
Metal rear Outlet protector d114mm
EAN Code EAN Code: 
3606480151507
Schneider Electric
Characteristics
Main
Range ClimaSys
Product ClimaSys CV
Range compatibility ClimaSys ClimaSys CV fan
Product or component type Rear protective grille
Accessory / separate part category Thermal management accessory
Accessory / separate part destination For enclosure fan motor
Mounting location Rear of axial motor
Fixing mode By screws
Device composition 1 protective grille
Complementary
Material Steel
Diameter 114 mm
Height 120 mm external:
104.8 mm fixing centers:
Width 120 mm external:
104.8 mm fixing centers:
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.500 cm
Package 1 Width 15.500 cm
Package 1 Length 15.500 cm
Package 1 Weight 32.300 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3.500 cm
Package 2 Width 15.500 cm
Package 2 Length 15.500 cm
Package 2 Weight 376.000 g
Unit Type of Package 3 S01
Number of Units in Package 3 60
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 2.456 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months