Schneider-Electric van_Egmond
PFXGP3750TAA picture- vanegmond
PFXGP3750TAA
Graphic Display Panel
EAN Code EAN Code: 
3606481785237
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.0 cm
Package 1 Width 42.0 cm
Package 1 Length 51.0 cm
Package 1 Weight 7.0 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes