Discrete output type
|
Relay
|
Contacts material
|
90/10 silver nickel contacts
|
Width pitch dimension
|
22.5 mm
|
[Us] rated supply voltage
|
110...240 V AC 50/60 Hz
|
Voltage range
|
0.9...1.1 Us
|
Connections - terminals
|
Screw terminals, 2 x 1.5 mm² flexible with cable end
Screw terminals, 2 x 2.5 mm² flexible without cable end
|
Tightening torque
|
0.6…1.1 N.m
|
Setting accuracy of time delay
|
+/- 20 % of full scale
|
Repeat accuracy
|
< 1 %
|
Voltage drift
|
< 2.5 %/V
|
Temperature drift
|
< 0.2 %/°C
|
Minimum pulse duration
|
26 ms
|
Reset time
|
50 ms
|
Maximum switching voltage
|
250 V
|
Mechanical durability
|
20000000 cycles
|
[Ith] conventional free air thermal current
|
8 A
|
Maximum [Ie] rated operational current
|
2 A DC-13 24 V at 70 °C conforming to IEC 60947-5-1/1991
2 A DC-13 24 V at 70 °C conforming to VDE 0660
3 A AC-15 24 V at 70 °C conforming to IEC 60947-5-1/1991
3 A AC-15 24 V at 70 °C conforming to VDE 0660
0.1 A DC-13 250 V at 70 °C conforming to IEC 60947-5-1/1991
0.1 A DC-13 250 V at 70 °C conforming to VDE 0660
0.2 A DC-13 115 V at 70 °C conforming to IEC 60947-5-1/1991
0.2 A DC-13 115 V at 70 °C conforming to VDE 0660
|
Minimum switching capacity
|
At 12 V 10 mA
|
Marking
|
CE
|
Overvoltage category
|
III conforming to IEC 60664-1
|
[Ui] rated insulation voltage
|
250 V conforming to IEC
300 V conforming to CSA
|
Supply disconnection value
|
> 0.1 Uc
|
Operating position
|
Any position without derating
|
Surge withstand
|
2 kV conforming to IEC 61000-4-5 level 3
|
Power consumption in VA
|
13 VA at 240 V
2.5 VA at 110 V
|
Terminal description
|
(A1-A2)CO
(15-16)NC_ON
(25-28)NO_ON
|
Height
|
78 mm
|
Width
|
22.5 mm
|
Depth
|
80 mm
|
Net weight
|
0.11 kg
|
Immunity to microbreaks
|
3 ms
|
Standards
|
EN/IEC 61812-1
|
Product certifications
|
CSA
UL
GL
|
Ambient air temperature for storage
|
-40…85 °C
|
Ambient air temperature for operation
|
-20…60 °C
|
Relative humidity
|
15…85 % 3K3 conforming to IEC 60721-3-3
|
Vibration resistance
|
0.35 mm (f= 10…55 Hz) conforming to IEC 60068-2-6
|
IP degree of protection
|
IP20 (terminals)
IP50 (casing)
|
Pollution degree
|
3 conforming to IEC 60664-1
|
Dielectric test voltage
|
2.5 kV
|
Non-dissipating shock wave
|
4.8 kV
|
Resistance to electromagnetic fields
|
10 V/m conforming to IEC 61000-4-3 level 3
|
Resistance to fast transients
|
2 kV conforming to IEC 61000-4-4 level 3
|
Disturbance radiated/conducted
|
CISPR 11 group 1 - class A
CISPR 22 - class A
|