|
|
|
2052011
Thorsman - Spijkerclip - TC 14...20 mm - 2.5/35/18 - Wit - Set van 100
|
|
|
Hoofd
Range
|
Thorsman
|
Range of product
|
Thorsman
|
Product or component type
|
Spijkerklem
|
Device short name
|
TC
|
Device application
|
Installatie ronde kabel
|
Cable type
|
Ronde kabel 14...20 mm
|
Installatietype
|
Binnen
|
Voorziene uitrusting
|
Spijker
|
Diameter van spijker
|
2,5 mm
|
Lengte
|
35 mm
|
Inbouwdiepte
|
18 mm
|
Complementair
Kleurtint
|
Wit (NCS 0500)
|
Materiaal
|
Klem: PP (polipropyleen)
Nagel: elektrolytisch bekleed gehard staal
|
Atmosferische corrosiviteitscategorie
|
C2
|
Ambient air temperature for operation
|
-40…80 °C
|
Omgeving
Milieu-eigenschappen
|
UV-bestendig
Schokbestendig
|
Quantity per set
|
Set van 100
|
Net weight
|
0,00275 kg
|
Verpakkingseenheid
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1,7 cm
|
Package 1 Width
|
1,4 cm
|
Package 1 Length
|
2,1 cm
|
Package 1 Weight
|
2,75 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
13,0 cm
|
Package 2 Width
|
7,2 cm
|
Package 2 Length
|
9,4 cm
|
Package 2 Weight
|
309,0 g
|
Unit Type of Package 3
|
PAL
|
Number of Units in Package 3
|
84000
|
Package 3 Height
|
92,0 cm
|
Package 3 Width
|
80,0 cm
|
Package 3 Length
|
120,0 cm
|
Package 3 Weight
|
271,56 kg