Schneider-Electric
306580007 foto- dataprocessor
306580007
Rozet wit (9010)
Schneider Electric
Hoofd
Range LexCom
Product or component type Montageraam
Complementair
Kleurtint Wit
Dikte 1,5 mm
Width 21,2 mm
Height 21,2 mm
Depth 14 mm
Quantity per set Set van 10
Verpakkingseenheid
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2,1 cm
Package 1 Width 2,1 cm
Package 1 Length 1,4 cm
Package 1 Weight 2,0 g