Schneider-Electric
 
50494 foto- dataprocessor
50494
Vigilohm - XP15 - Stroommeettang - 15mm
EAN Code EAN Code: 
3303430504948
Merlin Gerin
Technische informatie
Hoofd
Range of product Vigilohm
Device short name XP15
Product or component type Sonde
Diameter 15 mm
Verpakkingseenheid
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6,500 cm
Package 1 Width 16,000 cm
Package 1 Length 24,000 cm
Package 1 Weight 391,500 g
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30,000 cm
Package 2 Width 40,000 cm
Package 2 Length 60,000 cm
Package 2 Weight 5,426 kg
contractuele waarborg
Garantie 18 months