|
|
|
5586155
Thorsman - MIB-A2 - Inbouwdoos - Tweevoudig - Wit
|
|
|
Hoofd
Range of product
|
Thorsman
|
Product name
|
Thorsman MIB
|
Product or component type
|
Installatiedoos
|
Kleurtint
|
Wit (NCS 0701-G46Y)
|
Bestemming product
|
Bekabelingsapparaat c/c 71 mm
|
Quantity per set
|
Set van 10
|
Complementair
Bevestigingsmethode
|
Vastgedrukt
|
Samenstelling apparaat
|
Trekontlasting
|
Materiaal
|
PC/ABS
|
Lengte
|
142 mm
|
Height
|
79 mm
|
Width
|
45 mm
|
Omgeving
IP-beschermingsgraad
|
IP20
|
Verpakkingseenheid
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4,800 cm
|
Package 1 Width
|
8,000 cm
|
Package 1 Length
|
14,200 cm
|
Package 1 Weight
|
60,000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
40,200 cm
|
Package 2 Width
|
39,000 cm
|
Package 2 Length
|
57,600 cm
|
Package 2 Weight
|
7,372 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
800
|
Package 3 Height
|
75,000 cm
|
Package 3 Width
|
80,000 cm
|
Package 3 Length
|
120,000 cm
|
Package 3 Weight
|
66,920 kg