|
|
|
5940053
CYB-AD - Adapter - Insteekcontacten - Tekstlabel - Aluminium
|
|
|
Hoofd
Range of product
|
Thorsman
|
Product name
|
Thorsman CYB
|
Product or component type
|
Adapter
|
Kleurtint
|
Metallic aluminium
|
Quantity per set
|
Set van 1
|
Complementair
Samenstelling apparaat
|
Labelvenster
Label
Klemmenblok
Trekontlasting
Beschermende kap
|
Compatibiliteit product
|
Dubbele slave-uitgang CYB-PS
|
Type connector
|
Klemmenblok insteek
|
Materiaal
|
PC/ABS
|
Lengte
|
37 mm
|
Height
|
84 mm
|
Width
|
41 mm
|
Omgeving
Ambient air temperature for operation
|
-20…40 °C
|
IP-beschermingsgraad
|
IP20
|
Verpakkingseenheid
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7,3 cm
|
Package 1 Width
|
8,8 cm
|
Package 1 Length
|
11,5 cm
|
Package 1 Weight
|
40,0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
12,6 cm
|
Package 2 Width
|
10,4 cm
|
Package 2 Length
|
26,2 cm
|
Package 2 Weight
|
444,0 g
|
Unit Type of Package 3
|
PAL
|
Number of Units in Package 3
|
3240
|
Package 3 Height
|
114,0 cm
|
Package 3 Width
|
80,0 cm
|
Package 3 Length
|
120,0 cm
|
Package 3 Weight
|
168,448 kg
|
Duurzaamheid van het aanbod
contractuele waarborg
|
|