|
|
|
5961030
Thorsman - CYB-S40 - Enkele montagebox voor wandgoot - Wit
|
|
|
Hoofd
Range of product
|
Thorsman
|
Product name
|
Thorsman CYB
|
Product or component type
|
Montagedoos
|
Kleurtint
|
Wit (NCS 0502-Y)
|
Quantity per set
|
Set van 10
|
Complementair
Ingang kabel
|
10 uitbreekkabelingangen diameter: 16 mm
|
Bevestigingsmethode
|
Vastgedrukt
|
Materiaal
|
PC (polycarbonaat)
|
Lengte
|
84 mm
|
Height
|
79 mm
|
Width
|
44 mm
|
Omgeving
Ambient air temperature for operation
|
-40…80 °C
|
IP-beschermingsgraad
|
IP20
|
Verpakkingseenheid
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4,300 cm
|
Package 1 Width
|
8,400 cm
|
Package 1 Length
|
7,900 cm
|
Package 1 Weight
|
30,000 g
|
Unit Type of Package 2
|
BAG
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9,100 cm
|
Package 2 Width
|
21,800 cm
|
Package 2 Length
|
29,600 cm
|
Package 2 Weight
|
306,000 g
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
1600
|
Package 3 Height
|
80,000 cm
|
Package 3 Width
|
82,000 cm
|
Package 3 Length
|
120,000 cm
|
Package 3 Weight
|
67,712 kg