|
|
|
5971200
CYB-RK - Beschermkap data - 37mm - RAL3003
|
|
|
Hoofd
Range of product
|
Thorsman
|
Product name
|
Thorsman CYB
|
Product or component type
|
Beschermende behuizing
|
Kleurtint
|
Rood (NCS 2080-Y80R)
|
Quantity per set
|
Set van 10
|
Complementair
Bestemming product
|
CYB-BK1 VDI-montagekit
CYB-BK2 VDI-montagekit
|
Bevestigingsmethode
|
Vastgedrukt
|
Materiaal
|
PP (polipropyleen)
|
Lengte
|
63 mm
|
Height
|
63 mm
|
Width
|
38 mm
|
Verpakkingseenheid
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4 cm
|
Package 1 Width
|
6 cm
|
Package 1 Length
|
6,5 cm
|
Package 1 Weight
|
11 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
10
|
Package 2 Width
|
0,03 cm
|
Package 2 Length
|
0,04 cm
|
Package 2 Weight
|
120 g
|
Unit Type of Package 3
|
BAG
|
Number of Units in Package 3
|
300
|
Package 3 Height
|
39,6 cm
|
Package 3 Width
|
39 cm
|
Package 3 Length
|
58,8 cm
|
Package 3 Weight
|
4,976 kg