|
|
|
5971861
CYB-DP - RJ45 inzetplaat - Keystone: AMP en Radial - RAL9010
|
|
|
Hoofd
Range
|
Thorsman
|
Product name
|
Thorsman CYB
|
Product or component type
|
VDI-bevestigingsplaat
|
Voorziene uitrusting
|
Labelhouder
|
Kleurtint
|
Wit (RAL 9010)
|
Quantity per set
|
Set van 10
|
Complementair
Nummerstekkerbus
|
2
|
Compatibiliteit product
|
Modulaire Krone-stekker
Modulaire Keystone-stekker UTP
Modulaire AMP NetConnect-stekker STP
|
Bevestigingsmethode
|
Vastgedrukt
|
Materiaal
|
PC/ABS
|
Lengte
|
66 mm
|
Height
|
12 mm
|
Width
|
32 mm
|
Omgeving
Ambient air temperature for operation
|
-40…80 °C
|
IP-beschermingsgraad
|
IP20
|
Verpakkingseenheid
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1,2 cm
|
Package 1 Width
|
3,2 cm
|
Package 1 Length
|
6,6 cm
|
Package 1 Weight
|
7,3 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
75 g
|
Unit Type of Package 3
|
BAG
|
Number of Units in Package 3
|
300
|
Package 3 Height
|
15,6 cm
|
Package 3 Width
|
30 cm
|
Package 3 Length
|
39,8 cm
|
Package 3 Weight
|
2,578 kg