Schneider-Electric
 
BMXGEL0025 foto- dataprocessor
BMXGEL0025
Contactbeveiliging vetbuis 25gr
EAN Code EAN Code: 
3606489413897
Schneider Electric
Technische informatie
Hoofd
Range of product Modicon X80
Product or component type Vet
Productspecifieke toepassing Om contacten te smeren en te beschermen
Categorie toebehoren Beveiligingstoebehoren
Complementair
Bereik compatibiliteit Modicon M340
Modicon M580
Net weight 25 g
Omgeving
Ambient air temperature for operation -40…135 °C
Verpakkingseenheid
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2,500 cm
Package 1 Width 12,000 cm
Package 1 Length 18,500 cm
Package 1 Weight 38,000 g
Unit Type of Package 2 S02
Number of Units in Package 2 72
Package 2 Height 15,000 cm
Package 2 Width 30,000 cm
Package 2 Length 40,000 cm
Package 2 Weight 2,992 kg