Hoofd
Quantity per set
|
Set van 10
Set van 1
|
Type toebehoren dialog eenheid
|
Montagesteun op DIN-rail
|
Categorie toebehoren
|
Bevestigingstoebehoren
|
Controle bestemming component knop
|
Opdrachtunit
|
Complementair
Bevestigingsmethode
|
Met schroeven
|
Bevestigingsdiameter
|
22 mm
|
Montage product
|
DIN rail
|
Net weight
|
0,16 kg
|
Verpakkingseenheid
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4,5 cm
|
Package 1 Width
|
8,0 cm
|
Package 1 Length
|
12,0 cm
|
Package 1 Weight
|
156,0 g
|
Unit Type of Package 2
|
BAG
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
5,0 cm
|
Package 2 Width
|
8,0 cm
|
Package 2 Length
|
12,0 cm
|
Package 2 Weight
|
1,566 kg
|
Unit Type of Package 3
|
S01
|
Number of Units in Package 3
|
30
|
Package 3 Height
|
15,0 cm
|
Package 3 Width
|
15,0 cm
|
Package 3 Length
|
40,0 cm
|
Package 3 Weight
|
4,755 kg