Schneider-Electric
 
HMIVXLRT1KLV80 foto- dataprocessor
HMIVXLRT1KLV80
EcoStruxure Machine SCADA V8.1 Buildtime for MachineCont (RT Lice.),1500Tags
EAN Code EAN Code: 
3606481171702
Schneider Electric
Technische informatie
Hoofd
Range of product Ecostruxure machine SCADA Expert
Product or component type Licentie
Formaat Sticker
Type software Machinebesturing
Type licentie Bediening
Variant Runtime
Softwareversie 2023
Operating system requirement Windows 11
Windows 10
Windows Server 2022
Windows Server 2019
Windows Server 2016
Taal Meertalig
Complementair
Waarde in ohm 1500
Systeemvereisten 1 GB RAM
2 GB ruimte op harde schijf
Vorige software-versie 2020
Bereik compatibiliteit Harmony iPC
Harmony GTU
Verpakkingseenheid
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1,0 cm
Package 1 Width 14,0 cm
Package 1 Length 14,0 cm
Package 1 Weight 20,0 g