|
|
|
INS40702
OptiLine 50 - Universele bevestiging - 5x30x70mm - Verzinkt
|
|
|
|
|
Einde van Commercialisering NOV 14, 2023
|
|
|
|
|
Hoofd
Range of product
|
OptiLine 50
|
Product type
|
Universele bevestiging
|
Bekabelingsysteem
|
Onderhoudsbox
|
Quantity package 1 / unit
|
2 stuks
|
Complementair
Product material
|
Staal zinken beplating
|
Depth
|
70 mm
|
Height
|
30 mm
|
Width
|
5 mm
|
Omgeving
Operating temperature
|
-25…60 °C
|
Verpakkingseenheid
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0,5 cm
|
Package 1 Width
|
7,0 cm
|
Package 1 Length
|
7,5 cm
|
Package 1 Weight
|
41,0 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
40
|
Package 2 Height
|
15,0 cm
|
Package 2 Width
|
15,0 cm
|
Package 2 Length
|
40,0 cm
|
Package 2 Weight
|
1,782 kg