|
|
|
VDIB699006U
Actassi FL-C glasvezel toolkit - Unicam High Performance
|
|
|
Hoofd
Gamma
|
Actassi
|
Product
|
Glasvezel toolkit Unicam hoge prestaties
|
Samenstelling kit
|
1 crimp Tool
1 zadeltas
1 instructies
1 Unicam high-performance installatie gereedschap
1 platte vezelmes
1 VFL adapters in 1,25 mm en 2,50 mm
1 gauge card
1 vezelpreparaat gereedschappen
1 vezel reinigen van gereedschappen
1 fiche
|
Complementair
Quantity per set
|
1
|
Height
|
250 mm
|
Width
|
350 mm
|
Diameter
|
90 mm
|
Gewicht
|
2,5 kg
|
Verpakkingseenheid
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
34,5 cm
|
Package 1 Width
|
13 cm
|
Package 1 Length
|
24 cm
|
Package 1 Weight
|
2,728 kg