|
|
|
IMT33135
Thorsman - Kabelhaspel - 15m - HO5VVF - 3G1.0 - IP20 - Schuko
|
|
|
Hoofd
Range
|
Thorsman
|
Range of product
|
PROchantier
|
Product name
|
Thorsman cable reel Compact
|
Product or component type
|
Extension cable reel
|
Device application
|
Voeding
|
[Ue] rated operational voltage
|
230 V
|
[In] rated current
|
13 A
|
Nummerstekkerbus
|
4
|
Kleurtint
|
Green/black
|
Complementair
Standaard stopcontact
|
CEE 7/3
|
Outlet standard deviation
|
Schuko
|
Kabellengte
|
15 m
|
Cable cross section
|
1 mm²
|
Type kabel
|
H05VV-F3G1
|
Height
|
256 mm
|
Width
|
267 mm
|
Diepte
|
158 mm
|
Net weight
|
2,63 kg
|
Omgeving
IP beschermingsgraad
|
IP20
|
Verpakkingseenheid
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
19,5 cm
|
Package 1 Width
|
26,5 cm
|
Package 1 Length
|
28,0 cm
|
Package 1 Weight
|
3,034 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
54
|
Package 2 Height
|
114,0 cm
|
Package 2 Width
|
80,0 cm
|
Package 2 Length
|
120,0 cm
|
Package 2 Weight
|
175,836 kg
|
Duurzaamheid van het aanbod
|
|