|
|
|
INS44009
Desk Unit XS - USB type A + USB type C - Antraciet - Unica system+
|
|
|
Hoofd
Range
|
Unica
|
Range of product
|
Unica System+
|
Product or component type
|
Tafelblad systeem
|
Bijkomende informatie
|
Stroomkabel - 2 m
|
Type servicebox
|
Bureau
|
Product presentatie
|
Compleet product
|
Kleur
|
Antraciet
|
Complementair
Type USB-voeding
|
USB type A + C
|
Mounting mode
|
Verzonken montage
|
Uitgangsspanning
|
5 V 3,1 A DC
|
Productmateriaal
|
PC (polycarbonaat)
|
Diameter
|
60 mm
|
Dikte
|
10…50 mm
|
Grootte
|
Bevestigingsframe: XS
|
Depth
|
84 mm
|
Height
|
63 mm
|
Width
|
84 mm
|
Omgeving
IP-beschermingsgraad
|
IP20
|
Verpakkingseenheid
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
12,0 cm
|
Package 1 Width
|
13,0 cm
|
Package 1 Length
|
13,5 cm
|
Package 1 Weight
|
266,0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
30,0 cm
|
Package 2 Width
|
30,0 cm
|
Package 2 Length
|
40,0 cm
|
Package 2 Weight
|
3,792 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
144
|
Package 3 Height
|
105,0 cm
|
Package 3 Width
|
80,0 cm
|
Package 3 Length
|
60,0 cm
|
Package 3 Weight
|
54,004 kg
|
Duurzaamheid van het aanbod
|
|