Hoofd
Range
|
Merten
|
Beschermde naam
|
M-Pure
|
Product or component type
|
Afdekframe
|
Complementair
Aantal stellen
|
4 voudig
|
Kleurtint
|
Actiefwit (RAL 9016)
|
Oppervlakte afwerking
|
Glanzend
|
Oppervlaktebehandeling
|
Antibacterieel
|
Materiaal
|
Thermoplast
|
IP-beschermingsgraad
|
IP20
|
Height
|
90 mm
|
Width
|
306 mm
|
Depth
|
12 mm
|
Verpakkingseenheid
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1,400 cm
|
Package 1 Width
|
8,800 cm
|
Package 1 Length
|
30,800 cm
|
Package 1 Weight
|
54,000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
2
|
Package 2 Height
|
2,700 cm
|
Package 2 Width
|
9,200 cm
|
Package 2 Length
|
30,700 cm
|
Package 2 Weight
|
142,000 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
44
|
Package 3 Height
|
19,900 cm
|
Package 3 Width
|
30,500 cm
|
Package 3 Length
|
40,400 cm
|
Package 3 Weight
|
3,522 kg