|
|
|
S520802
Odace - Afdekraam - Touch - 1-voudig - Kunststof - Wit - Witte rand
|
|
|
Hoofd
Range of product
|
Odace
|
Beschermde naam
|
Touch
|
Product or component type
|
Afdekframe
|
Aantal stellen
|
1 voudig
|
Type stroomonderbreker
|
Single
|
Type of packing
|
Flow-pack
|
Complementair
Montage apparaat
|
Verzonken
|
Bevestigingsmethode
|
Clip-in
|
Kleurtint
|
Wit (RAL 9003)
|
Oppervlakte afwerking
|
Glanzend
|
Materiaal
|
Thermoplastisch ABS-UV-stabilisatie: decoratief frame
|
Height
|
85 mm
|
Width
|
85 mm
|
Diepte
|
10 mm
|
Net weight
|
0,01503 kg
|
Weerstand chemische producten
|
Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
|
Omgeving
Ambient air temperature for storage
|
-5…50 °C
|
Ambient air temperature for operation
|
5…45 °C
|
Standards
|
2006/95/EEC
NF C 61-314
EN 60669-1
NBN C 61-112-1
UNE 20315-1-1
|
Productcertificaten
|
Aenor: 030/2205
LCIE: CCA-FR_598285B
LCIE: NF 603415A
N
NF
|
IK-beschermingsgraad
|
IK04
|
IP-beschermingsgraad
|
IP21 D
|
Verpakkingseenheid
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1,000 cm
|
Package 1 Width
|
8,500 cm
|
Package 1 Length
|
8,500 cm
|
Package 1 Weight
|
16,000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
12,200 cm
|
Package 2 Width
|
18,700 cm
|
Package 2 Length
|
13,000 cm
|
Package 2 Weight
|
388,000 g
|
Unit Type of Package 3
|
S04
|
Number of Units in Package 3
|
360
|
Package 3 Height
|
30,000 cm
|
Package 3 Width
|
40,000 cm
|
Package 3 Length
|
60,000 cm
|
Package 3 Weight
|
7,769 kg
|
Duurzaamheid van het aanbod
contractuele waarborg
|
|