|
|
|
S530804V
Odace - Afdekraam - Touch - 2-voudig - Leisteen - Antraciet - Alu rand
|
|
|
Hoofd
Range of product
|
Odace
|
Beschermde naam
|
Touch
|
Product or component type
|
Afdekframe
|
Aantal stellen
|
2 voudig
|
Installatierichting
|
Horizontal/vertical
|
Afstand tussen middelpunten
|
71 mm
|
Type stroomonderbreker
|
Double
|
Type of packing
|
Flow-pack
|
Complementair
Montage apparaat
|
Verzonken
|
Bevestigingsmethode
|
Clip-in
|
Kleurtint
|
Leisteen
|
Side color
|
Aluminium
|
Oppervlakte afwerking
|
True stone
|
Materiaal
|
Steen: fineer
PC (polycarbonaat): decoratief frame
|
Height
|
85 mm
|
Width
|
156 mm
|
Diepte
|
10 mm
|
Net weight
|
0,0346 kg
|
Weerstand chemische producten
|
Resistant to alcohol (70 %)
Resistant to alcohol (96 %)
Resistant to A-Lactic Acid
Resistant to diluted quaternary ammonium
Resistant to diluted bleach
Resistant to diluted ammonia
Resistant to soapy water
Resistant to crystal cleaner
Resistant to hydrogen peroxide 10 volumes
Resistant to hexane
|
Omgeving
Ambient air temperature for storage
|
-5…50 °C
|
Ambient air temperature for operation
|
5…45 °C
|
Standards
|
2006/95/EEC
UNE 20315-1-1
NBN C 61-112-1
EN 60669-1
NF C 61-314
|
Productcertificaten
|
Aenor: 030/2205
LCIE: NF 603415A
N
NF
|
IK-beschermingsgraad
|
IK04
|
IP-beschermingsgraad
|
IP21 D
|
Verpakkingseenheid
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1,0 cm
|
Package 1 Width
|
8,5 cm
|
Package 1 Length
|
15,6 cm
|
Package 1 Weight
|
36,0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
9,0 cm
|
Package 2 Width
|
37,0 cm
|
Package 2 Length
|
5,8 cm
|
Package 2 Weight
|
236,0 g
|
Unit Type of Package 3
|
S03
|
Number of Units in Package 3
|
60
|
Package 3 Height
|
30,0 cm
|
Package 3 Width
|
30,0 cm
|
Package 3 Length
|
40,0 cm
|
Package 3 Weight
|
3,279 kg
|
Duurzaamheid van het aanbod
contractuele waarborg
|
|