Schneider-Electric Rexel
716266 foto- rexel-netherland
716266
WIBE - T-stuk 56 - 500mm - Zinkpox RAL9010
EAN Code: 
7321677162666
Schneider Electric
Hoofd
Range Wibe
Range of product Wibe-kabelladders
Product or component type T-verbinding
Device short name 56
Complementair
Binnenstraal 268 mm
Type sport Geperforeerd profiel
Bestemming product Verstevigde kabelladder 500 mm breedte
Material with surface treatment Staal, Met Zinkpox-coating wit
Corrosion class C5-I
Lengte 1350 mm
Height 150 mm
Width 925 mm
Gewicht product 940 kg / set van 100
Omgeving
Mounting location Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
Packing Units
Gewicht verpakking 1 9400,000 g
contractuele waarborg
Garantie 18 months