Schneider-Electric van_Egmond
PFXBOSRT1KLV80 foto- vanegmond
PFXBOSRT1KLV80
License
EAN Code EAN Code: 
3606489669386
VANDAAG
MEI 17, 2024
Einde van Commercialisering
APR 01, 2022
Verpakkingseenheid
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0,1 cm
Package 1 Width 12,0 cm
Package 1 Length 14,0 cm
Package 1 Weight 6,0 g
Unit Type of Package 2 S01
Number of Units in Package 2 50
Package 2 Height 15,0 cm
Package 2 Width 15,0 cm
Package 2 Length 40,0 cm
Package 2 Weight 478,0 g