Schneider-Electric van_Egmond
PFXBOSRT4KLV80 foto- vanegmond
PFXBOSRT4KLV80
License
EAN Code EAN Code: 
3606489669409
VANDAAG
MEI 18, 2024
Einde van Commercialisering
APR 01, 2022
Verpakkingseenheid
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0,01 cm
Package 1 Width 12,0 cm
Package 1 Length 14,0 cm
Package 1 Weight 5,0 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15,0 cm
Package 2 Width 15,0 cm
Package 2 Length 40,0 cm
Package 2 Weight 251,0 g