Schneider-Electric
 
2191020 picture- web-product-data-sheet
2191020
Thorsman - screw clip - TCS-C3 8...12 - 32/21/5 - light grey - set of 100
Local distributor code Local distributor code: 
1322155
EAN Code EAN Code: 
7332418019521
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Screw clip
Device short name TCS
Device application Installation of round cable
Provided equipment Screw
Colour tint Light grey (NCS S 2502-Y)
Quantity per set Set of 100
Complementary
Type of installation Indoor/outdoor
Mounting support Wall
Ceiling
Shape of screw head Cross slotted
Screwdriver shape T20
Product destination 8…12 mm round cable
Length 32 mm
Embedding depth 21 mm
Screw diameter 5 mm
Material PP (polypropylene): clip
Electroplated steel, C3: screw
Environment
Ambient air temperature for operation -40…80 °C
Environmental characteristic UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 3.55 g
Package 1 Height 1.1 cm
Package 1 width 3.2 cm
Package 1 Length 1.9 cm
Unit Type of Package 2 BAG
Number of Units in Package 2 100
Package 2 Weight 377.0 g
Package 2 Height 13.0 cm
Package 2 width 7.2 cm
Package 2 Length 9.4 cm
Unit Type of Package 3 PAL
Number of Units in Package 3 84000
Package 3 Weight 328.68 kg
Package 3 Height 92.0 cm
Package 3 width 80.0 cm
Package 3 Length 120.0 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months