Schneider-Electric
 
3709830 picture- web-product-data-sheet
3709830
Thorsman - TGS 4.2x13 - screw - panhead - set of 100
Local distributor code: 
1388747
EAN Code: 
7315883709838
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Screw
Device short name TGS
Device application Wood fibreboard and plasterboard
Plug
Screw type Fully threaded with twin thread
Tool type Power screwdriver
Cross-point
Quantity per set Set of 100
Complementary
Screw diameter 4.2 mm
Screw length 13 mm
Shape of screw head Panhead
Screwdriver shape Philips No 2
Material Screw: hardened steel electroplated
Packing Units
Package 1 Weight 1.400 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months