Schneider-Electric
 
3764025 picture- web-product-data-sheet
3764025
Thorsman - TMP 5x41 - screw - countersunk - set of 100
Local distributor code Local distributor code: 
1359892
EAN Code EAN Code: 
7315880115120
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Screw
Device short name TMP
Device application Plasterboard
Concrete
Screw type Fully threaded
Tool type Screwdriver
Quantity per set Set of 100
Complementary
Drilling diameter 4 mm
Screw diameter 5 mm
Screw length 41 mm
Shape of screw head Countersunk
Screwdriver shape Philips No 2
Material Screw: hardened steel electroplated
Atmospheric-corrosivity category C3
Environment
Standards ISO 12944-2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 3.4 g
Package 1 Height 0.7 cm
Package 1 width 0.7 cm
Package 1 Length 4 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Weight 380.0 g
Package 2 Height 6.2 cm
Package 2 width 6.8 cm
Package 2 Length 12 cm
Unit Type of Package 3 SFP
Number of Units in Package 3 1000
Package 3 Weight 3.82 kg
Package 3 Height 6.2 cm
Package 3 width 24 cm
Package 3 Length 35.8 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months