Schneider-Electric
 
3782011 picture- web-product-data-sheet
3782011
Thorsman - TSC 4.2x13 - screw - large thin head - set of 1000
Local distributor code Local distributor code: 
1390074
EAN Code EAN Code: 
7332418020138
Schneider Electric
Characteristics
Main
Range of product Thorsman
Product or component type Screw
Device short name TSC
Device application Metal sheet 2 x 0.9 mm
Most materials
Screw type Fully threaded with twin thread
Tool type Screwdriver
Powerdriver
Quantity per set Set of 1000
Complementary
Screw diameter 4.2 mm
Screw length 13 mm
Shape of screw head Large thin head
Screwdriver shape Philips No 2
Material Screw: hardened steel electroplated
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 0.002 g
Package 1 Height 1.15 cm
Package 1 width 1.15 cm
Package 1 Length 1.3 cm
Unit Type of Package 2 BB1
Number of Units in Package 2 1000
Package 2 Weight 1952.0 g
Package 2 Height 6 cm
Package 2 width 13.2 cm
Package 2 Length 19.6 cm
Unit Type of Package 3 CAR
Number of Units in Package 3 1000
Package 3 Weight 1.798 kg
Package 3 Height 6.2 cm
Package 3 width 13.4 cm
Package 3 Length 19.6 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months