Schneider-Electric
 
713913 picture- web-product-data-sheet
713913
Wibe - luminaire bracket W25/40-600 - steel pre-galvanized
Schneider Electric
Characteristics
Main
Range Wibe
Range of product Wibe Cable Trays
Product or component type Luminaire bracket
Device short name W25
Mounting location Partly outdoor environment with low exposure to corrosion ware-houses and parking garages
Complementary
Product destination Cable tray H= 40 mm W= 600 mm
Material with surface treatment Steel, pre-galvanized
Corrosion class C2
Height 62 mm
Width 601 mm
Depth 30 mm
Net weight 31 kg / set of 100
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 4.2 cm
Package 1 Length 60.2 cm
Package 1 Weight 290 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations