Schneider-Electric
720518 picture- web-product-data-sheet
720518
Wibe - riser coupling 49-500 - steel Zinkpox coated white
Schneider Electric
Main
Range Wibe
Product or component type Riser coupling
Range compatibility Wibe
Provided equipment 2 x M12 screw and nut
Complementary
Material with surface treatment Steel, Zinkpox coated white
Corrosion class C5-I
Height 120 mm
Width 497 mm
Depth 483 mm
Net weight 245 kg / set of 100
Environment
Mounting location Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile