Schneider-Electric
 
720523 picture- web-product-data-sheet
720523
Wibe - vertical piece 20FS - steel Zinkpox coated white - H:2485 mm
Schneider Electric
Characteristics
Main
Range Wibe
Product or component type Vertical piece
Mounting location Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
Complementary
Shape C-shape two-sided
Mounting support Floor
Ceiling
Material with surface treatment Steel, Zinkpox coated white
Corrosion class C5-I
Height 2485 mm
Width 270 mm
Depth 150 mm
Net weight 2160 kg / set of 100
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile