Schneider-Electric
 
723391 picture- web-product-data-sheet
723391
Wibe - reinforced cable ladder - KHZPV-300 - steel Zinkpox coated white - 6 m
Schneider Electric
Characteristics
Main
Range Wibe
Product name Wibe Cable Ladders
Product or component type Reinforced cable ladder
Device short name KHZPV
Device application Industrial application
Complementary
Type of side profile Closed profile
Type of rung Perforated profile
Mounting location Indoor
Outdoor
Rung spacing 250 mm
Material with surface treatment Steel, Zinkpox coated white
Corrosion class C5-I
Height 150 mm
Width 300 mm
Length 6 m
Net weight 448 kg / 100 m
Environment
Mounting location Area with almost permanent high levels of humidity and airborne pollution tunnels and dockyards
Standards IEC 61537
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile