Schneider-Electric
 
A9N26257 picture- web-product-data-sheet
A9N26257
Miniature circuit breaker (MCB), Acti9 C60B, 2P, 32A, B curve, 10000A (EN/IEC 60898-1)
Local distributor code Local distributor code: 
1610526
EAN Code EAN Code: 
3606480784569
Schneider Electric
Characteristics
Main
Range of product C60
Range Acti9
Product name C60
Product or component type Miniature circuit-breaker
Device short name C60B
Device application Distribution
Poles description 2P
Number of protected poles 2
[In] rated current 32 A
Network type AC
Trip unit technology Thermal-magnetic
Curve code B
Breaking capacity 10000 A Icn at 400 V AC 50/60 Hz conforming to EN/IEC 60898-1
10000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
Suitability for isolation Yes conforming to IEC 60947-2
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 400 V AC 50/60 Hz
230 V AC 50/60 Hz
[Ics] rated service breaking capacity 7500 A 75 % conforming to EN/IEC 60898-1 - 400 V AC 50/60 Hz
7500 A 75 % conforming to EN/IEC 60898-1 - 230 V AC 50/60 Hz
Limitation class 3 conforming to EN 60898-1
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to EN/IEC 60898-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-2
Contact position indicator Yes
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 4
Height 81 mm
Width 36 mm
Depth 73 mm
Net weight 0.24 kg
Mechanical durability 20000 cycles
Connections - terminals Tunnel type terminals1.5…35 mm² rigid or flexible
Earth-leakage protection Separate block
Environment
Standards EN/IEC 60898-1
IP degree of protection IP20 conforming to IEC 60529
Pollution degree 3
Overvoltage category IV
Tropicalisation 2 conforming to IEC 60068-1
Relative humidity 95 % at 55 °C
Operating altitude 2000 m
Ambient air temperature for operation -30…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 7.400 cm
Package 1 Length 8.400 cm
Package 1 Weight 238.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 72
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 17.472 kg
Unit Type of Package 3 P06
Number of Units in Package 3 576
Package 3 Height 105.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 147.283 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free plastic parts & cables product
Contractual warranty
Warranty 18 måneder