Schneider-Electric
AK3PL1 picture- web-product-data-sheet
AK3PL1
PRE SLOTTED PLATE 1MODULE
Main
Busbar trunking accessory type Slotted mounting plate
Indicator unit component destination AK3BS141
AK3SB1
Complementary
Fixing device Disconnect block
Mounting plate support
Material Galvanised sheet steel
Number of vertical modules [50 mm] 1
Product weight 0.35 kg
[Ith] conventional free air thermal current 0 A
125 A
Thickness 2 mm
Total number of 100 mm modules 1
Environment
Standards IEC 439-1
C 63-421
NF C 63-412
NF EN 60439-1