Schneider-Electric
AK3XF1C picture- web-product-data-sheet
AK3XF1C
BRACKET 1 MODULE
Main
Busbar trunking accessory type Support block
Quantity per set Set of 2
Complementary
Height 100 mm
Material Galvanised sheet steel
Number of vertical modules [50 mm] 1
Product compatibility Multi 9, 9 modules
Slotted mounting plate
Integral 32 3P
Net weight 0.1 kg
Thickness 100 mm
Total number of 100 mm modules 1