Schneider-Electric
 
LX1D2B6 picture- web-product-data-sheet
LX1D2B6
TeSys D - contactor coil - LX1D2 - 24 V AC 60 Hz for 9 to 18 A contactor
Telemecanique
Characteristics
Main
Range TeSys
Product or component type Contactor coil
Device short name LX1D2
Control circuit type AC at 60 Hz
[Uc] control circuit voltage 24 V AC 60 Hz
Average resistance 4.98 Ohm at 20 °C
Inductance of closed circuit 0.25 H
Product compatibility LC1D09...D18
Complementary
Coil technology Without built-in suppressor module
Control circuit voltage limits Operational: 0.8...1.1 Uc at 60 Hz (at <55 °C)
Inrush power in VA 70 VA 60 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 7.5 VA 60 Hz cos phi 0.3 (at 20 °C)
Environment
Net weight 0.7 kg