Schneider-Electric
 
VDIM150061 picture- web-product-data-sheet
VDIM150061
Actassi 19-C Fibre Optic Front Adapters Plate Blank
Local distributor code Local distributor code: 
6993665
EAN Code EAN Code: 
3606485122984
Schneider Electric
Characteristics
Main
Range Actassi
Product Blank plate
Product destination Fibre optic panel
Complementary
Fixing mode By push-pull rivets
Snap-in
Material ABS (acrylonitrile butadiene-styrene)
PC
Colour Dark grey
Black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 3.5 cm
Package 1 Length 12.0 cm
Package 1 Weight 13.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 973.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Logistical informations
Country of origin FR
Contractual warranty
Warranty 18 months