Schneider-Electric
 
VDIM151061 picture- web-product-data-sheet
VDIM151061
Actassi 19-C Fibre Optic Front Adapters Plate suit 6 x ST Splx MM Adapters
Local distributor code: 
6993678
EAN Code: 
3606485122991
Schneider Electric
Characteristics
Main
Range Actassi
Product Cover plate without adapter
Product destination Fibre optic panel
Complementary
Fixing mode By push-pull rivets
Material PC
Colour Dark grey (RAL 7016)
Product compatibility For 6 ST adapters
Width 120 mm
Height 15 mm
Depth 35 mm
Packing Units
Package 1 Weight 0.012 kg
Package 1 Height 0.100 dm
Package 1 width 0.400 dm
Package 1 Length 1.200 dm
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months