Schneider-Electric
 
WDE002169 picture- web-product-data-sheet
WDE002169
Exxact light signal blue lense screwless white
Local distributor code Local distributor code: 
1410014
EAN Code EAN Code: 
3606480203039
Schneider Electric
Characteristics
Main
Range Exxact
Product or component type Light signal
Quantity per set Set of 1
Complementary
Device mounting Flush
Rated current 1 A
Rated voltage 250 V AC
Colour White (RAL 9003)
Local signalling Blue LED E10 - 3.9 mA
Cap/operator or lens colour Blue
Connections - terminals Screwless terminals
Clamping connection capacity 1 x 1.5...2 x 2.5 mm² for solid cable(s)
1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material ABS + PC
Fixing mode By screws
Embedding depth 23 mm
Height 71 mm
Width 71 mm
Projecting depth 24 mm
Environment
Standards EN 62094-1
Product certifications FIMKO
NEMKO
CE
SEMKO
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.65 cm
Package 1 Width 7.08 cm
Package 1 Length 7.08 cm
Package 1 Weight 70.4 g
Contractual warranty
Warranty 18 months