Schneider-Electric
 
WDE002224 picture- web-product-data-sheet
WDE002224
Exxact rocker push-button 2x 2-way screw white
Local distributor code Local distributor code: 
1409971
EAN Code EAN Code: 
3606480201592
Schneider Electric
Characteristics
Main
Range Exxact
Product or component type Push-button
Device application Control
Technology type Electromechanical
Quantity per set Set of 5
Complementary
Device presentation Mechanism with fixing frame
Device mounting Flush
Number of rocker 2
Switch function 1-pole 2-way
Switch pattern [6+6T]
Rated current 16 A
[Ue] rated operational voltage 250 V
Network type AC
Colour White (RAL 9003)
Connections - terminals Screw terminals
Loop terminals 0
Shape of screw head Pozidriv No 1 and combi
Clamping connection capacity 1 x 1.5...2 x 2.5 mm² for solid cable(s)
1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material ABS (acrylonitrile butadiene-styrene)
Optional fixing mode By claw kit: insert
By screw: rocker
Embedding depth 15 mm
Height 71 mm
Width 71 mm
Projecting depth 18 mm
Environment
Standards EN 60669-1
Product certifications NEMKO
SEMKO
FIMKO
CE
IP degree of protection IP20
IP44 with additional sealing kit
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7 cm
Package 1 Width 7 cm
Package 1 Length 4 cm
Package 1 Weight 72 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months