Schneider-Electric
 
WDE002288 picture- web-product-data-sheet
WDE002288
Exxact double socket-outlet centre-plate high two-circuits screw white
Local distributor code Local distributor code: 
1502146
EAN Code EAN Code: 
3606480204081
Schneider Electric
Characteristics
Main
Range Exxact
Product or component type Socket-outlet
Device application Power supply
Device presentation Mechanism with fixing frame
Socket number 2
Outlet standard CEE 7/3
Outlet standard deviation Schuko
[Ue] rated operational voltage 250 V
Network type AC
Colour tint White (RAL 9003)
Quantity per set Set of 5
Complementary
Device mounting Flush
Outlet poles configuration 2P + E
Rated current 16 A
Cover type With shutter
Connections - terminals Screw terminals
Number of loop terminals 2
Shape of screw head Pozidriv No 1 and combi
Clamping connection capacity 1 x 1.5...2 x 2.5 mm² for solid cable(s)
1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material ASA + PC
Embedding depth 22.4 mm
Height 88.1 mm
Width 71 mm
Projecting depth 21.8 mm
Environment
IP degree of protection IP20
Standards NEK 502:2006
SFS 5610:2004
IEC 60884-1
VDE 0620-1
SS 4280834
Product certifications NEMKO
SEMKO
FIMKO
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.8 cm
Package 1 Width 5.7 cm
Package 1 Length 2.2 cm
Package 1 Weight 100 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months