Schneider-Electric
 
WDE002317 picture- web-product-data-sheet
WDE002317
Exxact rocker switch round 2-circuits screw white
Local distributor code Local distributor code: 
1409927
EAN Code EAN Code: 
3606480201882
Schneider Electric
Characteristics
Main
Range Exxact
Product or component type Switch
Device application Control
Quantity per set Set of 5
Complementary
Device presentation Mechanism
Device mounting Flush
Switch function 1-pole 2-way
Switch pattern [5]
Connections - terminals Screw terminals
Loop terminals 2
Shape of screw head Pozidriv No 1 and combi
Clamping connection capacity 1 x 1.5...2 x 2.5 mm² for solid cable(s)
1 x 1.5...2 x 2.5 mm² for solid stranded cable(s)
Material ABS (acrylonitrile butadiene-styrene)
Optional fixing mode By claw kit: insert
By screw: rocker
Embedding depth 15 mm
Height 71 mm
Width 71 mm
Projecting depth 18 mm
Environment
Standards EN 60669-1
Product certifications CE
NEMKO
FIMKO
SEMKO
IP degree of protection IP20
Packing Units
Package 1 Weight 68.000 g
Package 1 Height 31.000 mm
Package 1 width 73.000 mm
Package 1 Length 73.000 mm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months